{
  "bomFormat": "CycloneDX",
  "specVersion": "1.5",
  "serialNumber": "urn:uuid:c5ed964f-8e1e-4b0e-8a0d-de88a1e3e797",
  "version": 1,
  "metadata": {
    "timestamp": "2025-05-13T07:00:01Z",
    "tools": [
      {
        "vendor": "OWASP",
        "name": "Dependency-Track",
        "version": "4.13.1"
      }
    ],
    "component": {
      "type": "container",
      "bom-ref": "82fb3def-ad94-4068-9622-5175cd139c18",
      "name": "l_edge_core-opcua-adaptor",
      "version": "v_1.4.0"
    }
  },
  "components": [
    {
      "type": "library",
      "bom-ref": "14103d72-9ddc-41a0-8a6d-4b664e49cdc2",
      "name": "L_EdgeAdaptor",
      "version": "499d0bbaa4b78d12392196f610975ee9f642b739",
      "purl": "pkg:golang/l_edgeadaptor/l_edgeadaptor@499d0bbaa4b78d12392196f610975ee9f642b739",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "operating-system",
      "bom-ref": "9f3b0b0a-9d7a-475c-b11b-aaa97f3151c6",
      "name": "alpine",
      "version": "3.21.3",
      "description": "Alpine Linux v3.21",
      "swid": {
        "tagId": "alpine"
      },
      "externalReferences": [
        {
          "type": "issue-tracker",
          "url": "https://gitlab.alpinelinux.org/alpine/aports/-/issues"
        },
        {
          "type": "website",
          "url": "https://alpinelinux.org/"
        }
      ],
      "properties": [
        {
          "name": "syft:distro:id",
          "value": "alpine"
        },
        {
          "name": "syft:distro:prettyName",
          "value": "Alpine Linux v3.21"
        },
        {
          "name": "syft:distro:versionID",
          "value": "3.21.3"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "09b26d41-9d25-434f-a17a-1f01894f2402",
      "name": "alpine-baselayout",
      "version": "3.6.8-r1",
      "description": "Alpine base dir structure and init scripts",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:alpine-baselayout:alpine-baselayout:3.6.8-r1:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/alpine-baselayout@3.6.8-r1?arch=x86_64&distro=alpine-3.21.3&upstream=alpine-baselayout",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://git.alpinelinux.org/cgit/aports/tree/main/alpine-baselayout"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine-baselayout:alpine_baselayout:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_baselayout:alpine-baselayout:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_baselayout:alpine_baselayout:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine-baselayout:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine_baselayout:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "5f0cd7890349e7fe11128478ac506c709805224d"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "6532"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "alpine-baselayout"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q17OteNVXn9/iSXcJI1Vf8x0TVc9Y="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "alpine-baselayout-data=3.6.8-r1 /bin/sh"
        },
        {
          "name": "syft:metadata:size",
          "value": "8306"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "6d5b5b22-7ff0-4e51-8ddf-e25efbff2d7c",
      "name": "alpine-baselayout-data",
      "version": "3.6.8-r1",
      "description": "Alpine base dir structure and init scripts",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:alpine-baselayout-data:alpine-baselayout-data:3.6.8-r1:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/alpine-baselayout-data@3.6.8-r1?arch=x86_64&distro=alpine-3.21.3&upstream=alpine-baselayout",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://git.alpinelinux.org/cgit/aports/tree/main/alpine-baselayout"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine-baselayout-data:alpine_baselayout_data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_baselayout_data:alpine-baselayout-data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_baselayout_data:alpine_baselayout_data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine-baselayout:alpine-baselayout-data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine-baselayout:alpine_baselayout_data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_baselayout:alpine-baselayout-data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_baselayout:alpine_baselayout_data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine-baselayout-data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine_baselayout_data:3.6.8-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "5f0cd7890349e7fe11128478ac506c709805224d"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "19034"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "alpine-baselayout"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1eXmoNbwxfO25l9OkLzsQvoao0Yo="
        },
        {
          "name": "syft:metadata:size",
          "value": "10722"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "a70c7294-8172-47f5-a67f-17eca32eb105",
      "name": "alpine-keys",
      "version": "2.5-r0",
      "description": "Public keys for Alpine Linux packages",
      "licenses": [
        {
          "license": {
            "id": "MIT"
          }
        }
      ],
      "cpe": "cpe:2.3:a:alpine-keys:alpine-keys:2.5-r0:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/alpine-keys@2.5-r0?arch=x86_64&distro=alpine-3.21.3&upstream=alpine-keys",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://alpinelinux.org"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine-keys:alpine_keys:2.5-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_keys:alpine-keys:2.5-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_keys:alpine_keys:2.5-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine-keys:2.5-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine_keys:2.5-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "6d473fb38effb2389f567b29fb7eb27039b3a279"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "14212"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "alpine-keys"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1kQFL/boOf3tFBRWUZunxmHFgalk="
        },
        {
          "name": "syft:metadata:size",
          "value": "13327"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "f5c083d7-f502-4493-9b68-8c9422b9d4a9",
      "name": "alpine-release",
      "version": "3.21.3-r0",
      "description": "Alpine release data",
      "licenses": [
        {
          "license": {
            "id": "MIT"
          }
        }
      ],
      "cpe": "cpe:2.3:a:alpine-release:alpine-release:3.21.3-r0:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/alpine-release@3.21.3-r0?arch=x86_64&distro=alpine-3.21.3&upstream=alpine-base",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://alpinelinux.org"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine-release:alpine_release:3.21.3-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_release:alpine-release:3.21.3-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine_release:alpine_release:3.21.3-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine-release:3.21.3-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:alpine:alpine_release:3.21.3-r0:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "899c70c801638ce9aea29a822aaa07a1488efa15"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "346"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "alpine-base"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1ufz6WvszQfguxPdXxtuo2IBwF+M="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "alpine-keys"
        },
        {
          "name": "syft:metadata:size",
          "value": "2035"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "4ebd4c91-9a85-41a5-b1f9-474c30c6068e",
      "name": "apk-tools",
      "version": "2.14.6-r3",
      "description": "Alpine Package Keeper - package manager for alpine",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:apk-tools:apk-tools:2.14.6-r3:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/apk-tools@2.14.6-r3?arch=x86_64&distro=alpine-3.21.3&upstream=apk-tools",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://gitlab.alpinelinux.org/alpine/apk-tools"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:apk-tools:apk_tools:2.14.6-r3:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:apk_tools:apk-tools:2.14.6-r3:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:apk_tools:apk_tools:2.14.6-r3:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:apk:apk-tools:2.14.6-r3:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:apk:apk_tools:2.14.6-r3:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "41847d6ccff08940b5bf1ba0d6005e95897039f9"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "253640"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "apk-tools"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1lwQ1jRtE+nceCgo6Un2KJoMOPro="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "musl>=1.2.3_git20230424 ca-certificates-bundle so:libc.musl-x86_64.so.1 so:libcrypto.so.3 so:libssl.so.3 so:libz.so.1"
        },
        {
          "name": "syft:metadata:size",
          "value": "122059"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "5291b2e0-8433-4882-8781-53b776b1525c",
      "name": "busybox",
      "version": "1.37.0-r12",
      "description": "Size optimized toolbox of many common UNIX utilities",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:busybox:busybox:1.37.0-r12:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/busybox@1.37.0-r12?arch=x86_64&distro=alpine-3.21.3&upstream=busybox",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://busybox.net/"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "9c49608930ef6a9936750e9e39edec56b3db9cd5"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "817257"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "busybox"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1sSNCl4MTQ0d1V/0NTXAhIjY7Nqo="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "so:libc.musl-x86_64.so.1"
        },
        {
          "name": "syft:metadata:size",
          "value": "505881"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "18ed07b2-aa7b-467c-a5c5-e8f45facb4f9",
      "name": "busybox-binsh",
      "version": "1.37.0-r12",
      "description": "busybox ash /bin/sh",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:busybox-binsh:busybox-binsh:1.37.0-r12:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/busybox-binsh@1.37.0-r12?arch=x86_64&distro=alpine-3.21.3&upstream=busybox",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://busybox.net/"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:busybox-binsh:busybox_binsh:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:busybox_binsh:busybox-binsh:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:busybox_binsh:busybox_binsh:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:busybox:busybox-binsh:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:busybox:busybox_binsh:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "9c49608930ef6a9936750e9e39edec56b3db9cd5"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "1"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "busybox"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1Kj3RbNPwNvV6ReC0gZp9n/p08QE="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "busybox=1.37.0-r12"
        },
        {
          "name": "syft:metadata:size",
          "value": "1509"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "30a6d501-e89d-4b99-8039-fe2ea6fb8bf1",
      "name": "ca-certificates",
      "version": "20241121-r1",
      "description": "Common CA certificates PEM files from Mozilla",
      "licenses": [
        {
          "license": {
            "id": "MPL-2.0"
          }
        }
      ],
      "cpe": "cpe:2.3:a:ca-certificates:ca-certificates:20241121-r1:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/ca-certificates@20241121-r1?arch=x86_64&distro=alpine-3.21.3&upstream=ca-certificates",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://www.mozilla.org/en-US/about/governance/policies/security-group/certs/"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca-certificates:ca_certificates:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca_certificates:ca-certificates:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca_certificates:ca_certificates:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca:ca-certificates:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca:ca_certificates:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "707ff77afebd8ef5bd60f3a5dd1b08f8c480f531"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "257259"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "ca-certificates"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q17IFaw+GuhsBVvt46C2l7YvK2zKA="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "/bin/sh so:libc.musl-x86_64.so.1 so:libcrypto.so.3"
        },
        {
          "name": "syft:metadata:size",
          "value": "156513"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "d1d690ea-2c38-474d-b632-4336cc308ffd",
      "name": "ca-certificates-bundle",
      "version": "20241121-r1",
      "description": "Pre generated bundle of Mozilla certificates",
      "licenses": [
        {
          "license": {
            "id": "MPL-2.0"
          }
        }
      ],
      "cpe": "cpe:2.3:a:ca-certificates-bundle:ca-certificates-bundle:20241121-r1:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/ca-certificates-bundle@20241121-r1?arch=x86_64&distro=alpine-3.21.3&upstream=ca-certificates",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://www.mozilla.org/en-US/about/governance/policies/security-group/certs/"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca-certificates-bundle:ca_certificates_bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca_certificates_bundle:ca-certificates-bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca_certificates_bundle:ca_certificates_bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca-certificates:ca-certificates-bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca-certificates:ca_certificates_bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca_certificates:ca-certificates-bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca_certificates:ca_certificates_bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca:ca-certificates-bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ca:ca_certificates_bundle:20241121-r1:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "707ff77afebd8ef5bd60f3a5dd1b08f8c480f531"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "222597"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "ca-certificates"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1nP0t8etNjPJQB75CrSgY8+XJo3s="
        },
        {
          "name": "syft:metadata:size",
          "value": "130932"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "2c7e32b3-cc93-445a-8c12-48f01302a01f",
      "name": "github.com/eclipse/paho.mqtt.golang",
      "version": "v1.5.0",
      "cpe": "cpe:2.3:a:eclipse:paho.mqtt.golang:v1.5.0:*:*:*:*:*:*:*",
      "purl": "pkg:golang/github.com/eclipse/paho.mqtt.golang@v1.5.0",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:EH+bUVJNgttidWFkLLVKaQPGmkTUfQQqjOsyvMGvD6o="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "809a5744-703b-4eda-ad24-37c3c6bf7e50",
      "name": "github.com/gopcua/opcua",
      "version": "v0.6.1",
      "cpe": "cpe:2.3:a:gopcua:opcua:v0.6.1:*:*:*:*:*:*:*",
      "purl": "pkg:golang/github.com/gopcua/opcua@v0.6.1",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:kTotHu114p6OIZMds4GLxZjFtJ8Wv+GglrkKNGxkPkg="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "1e89e779-1065-4c46-ba30-9fdf5c505ee1",
      "name": "github.com/gorilla/websocket",
      "version": "v1.5.3",
      "cpe": "cpe:2.3:a:gorilla:websocket:v1.5.3:*:*:*:*:*:*:*",
      "purl": "pkg:golang/github.com/gorilla/websocket@v1.5.3",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:saDtZ6Pbx/0u+bgYQ3q96pZgCzfhKXGPqt7kZ72aNNg="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "4a9feefb-00ad-408a-bd55-ba97fdad6148",
      "name": "github.com/hyperboloide/lk",
      "version": "v0.0.0-20230325114855-ce3fecd34798",
      "cpe": "cpe:2.3:a:hyperboloide:lk:v0.0.0-20230325114855-ce3fecd34798:*:*:*:*:*:*:*",
      "purl": "pkg:golang/github.com/hyperboloide/lk@v0.0.0-20230325114855-ce3fecd34798",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:akGzobxiJUuV5M/Bz7y0gXnx1dICTemqd4nl2R9rrXA="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "6b777168-b6df-42d9-9ce2-efacfeff58b7",
      "name": "github.com/pkg/errors",
      "version": "v0.9.1",
      "cpe": "cpe:2.3:a:pkg:errors:v0.9.1:*:*:*:*:*:*:*",
      "purl": "pkg:golang/github.com/pkg/errors@v0.9.1",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:FEBLx1zS214owpjy7qsBeixbURkuhQAwrK5UwLGTwt4="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "dcf6054f-cc89-41c7-95c2-1b30cbb82a84",
      "name": "golang.org/x/net",
      "version": "v0.27.0",
      "cpe": "cpe:2.3:a:golang:x\\/net:v0.27.0:*:*:*:*:*:*:*",
      "purl": "pkg:golang/golang.org/x/net@v0.27.0",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:5K3Njcw06/l2y9vpGCSdcxWOYHOUk3dVNGDXN+FvAys="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "5f642942-66b4-441a-af1b-e7da5596d290",
      "name": "golang.org/x/sync",
      "version": "v0.7.0",
      "cpe": "cpe:2.3:a:golang:x\\/sync:v0.7.0:*:*:*:*:*:*:*",
      "purl": "pkg:golang/golang.org/x/sync@v0.7.0",
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:2b216210bd2caf1af90f9e064f3b2e58ed94472fe60afd73a21c978fa9700f8c"
        },
        {
          "name": "syft:location:0:path",
          "value": "/root/main"
        },
        {
          "name": "syft:metadata:architecture",
          "value": "amd64"
        },
        {
          "name": "syft:metadata:goCompiledVersion",
          "value": "go1.24.2"
        },
        {
          "name": "syft:metadata:h1Digest",
          "value": "h1:YsImfSBoP9QPYL0xyKJPq0gcaJdG3rInoqxTWbfQu9M="
        },
        {
          "name": "syft:package:foundBy",
          "value": "go-module-binary-cataloger"
        },
        {
          "name": "syft:package:language",
          "value": "go"
        },
        {
          "name": "syft:package:metadataType",
          "value": "GolangBinMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "go-module"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "8f8adf04-0201-451d-89db-f2113d0b603d",
      "name": "libcrypto3",
      "version": "3.3.3-r0",
      "description": "Crypto library from openssl",
      "licenses": [
        {
          "license": {
            "id": "Apache-2.0"
          }
        }
      ],
      "cpe": "cpe:2.3:a:libcrypto3:libcrypto3:3.3.3-r0:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/libcrypto3@3.3.3-r0?arch=x86_64&distro=alpine-3.21.3&upstream=openssl",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://www.openssl.org/"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "ddbf4a43b534e1e2da4ccb72bdc4ffcd9b85ce03"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "4718576"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "openssl"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1uiGpdBE1Q+u2h/nhhJTAznNndfg="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "so:libc.musl-x86_64.so.1"
        },
        {
          "name": "syft:metadata:size",
          "value": "1827777"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "69ebec11-7f49-4f39-941b-5514a6d063f5",
      "name": "libssl3",
      "version": "3.3.3-r0",
      "description": "SSL shared libraries",
      "licenses": [
        {
          "license": {
            "id": "Apache-2.0"
          }
        }
      ],
      "cpe": "cpe:2.3:a:libssl3:libssl3:3.3.3-r0:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/libssl3@3.3.3-r0?arch=x86_64&distro=alpine-3.21.3&upstream=openssl",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://www.openssl.org/"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "ddbf4a43b534e1e2da4ccb72bdc4ffcd9b85ce03"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "798424"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "openssl"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1+QORK9Qv5GWO4q3zl0SzYBnwRrM="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "libcrypto3=3.3.3-r0 so:libc.musl-x86_64.so.1 so:libcrypto.so.3"
        },
        {
          "name": "syft:metadata:size",
          "value": "357457"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "a36f3563-a12e-461b-b1de-b65e39ebfe02",
      "name": "musl",
      "version": "1.2.5-r9",
      "description": "the musl c library (libc) implementation",
      "licenses": [
        {
          "license": {
            "id": "MIT"
          }
        }
      ],
      "cpe": "cpe:2.3:a:musl:musl:1.2.5-r9:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/musl@1.2.5-r9?arch=x86_64&distro=alpine-3.21.3&upstream=musl",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://musl.libc.org/"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "efd4d5df7be0ea48d98512671f676fc5ceb14899"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "662120"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "musl"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1/L7yOJHsBPgaKLmNu7Uh5YIY0tg="
        },
        {
          "name": "syft:metadata:size",
          "value": "411323"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "5fac14f6-c49c-4485-bdd8-4c6b1b7e52cc",
      "name": "musl-utils",
      "version": "1.2.5-r9",
      "description": "the musl c library (libc) implementation",
      "licenses": [
        {
          "license": {
            "id": "MIT"
          }
        }
      ],
      "cpe": "cpe:2.3:a:musl-utils:musl-utils:1.2.5-r9:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/musl-utils@1.2.5-r9?arch=x86_64&distro=alpine-3.21.3&upstream=musl",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://musl.libc.org/"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:musl-utils:musl_utils:1.2.5-r9:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:musl_utils:musl-utils:1.2.5-r9:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:musl_utils:musl_utils:1.2.5-r9:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:musl:musl-utils:1.2.5-r9:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:musl:musl_utils:1.2.5-r9:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "efd4d5df7be0ea48d98512671f676fc5ceb14899"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "105109"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "musl"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q13QAyPTwLFPJgf3oU71A+u09zfSI="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "scanelf so:libc.musl-x86_64.so.1"
        },
        {
          "name": "syft:metadata:size",
          "value": "36055"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "1c28cfc1-4f04-4be3-91bc-6e2b336cd7e8",
      "name": "scanelf",
      "version": "1.3.8-r1",
      "description": "Scan ELF binaries for stuff",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:scanelf:scanelf:1.3.8-r1:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/scanelf@1.3.8-r1?arch=x86_64&distro=alpine-3.21.3&upstream=pax-utils",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://wiki.gentoo.org/wiki/Hardened/PaX_Utilities"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "398a5aee3025ec8a4d0d761e448dc86ac777fa09"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "67504"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "pax-utils"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1d3KfdiK66q+2/q90hvT1RSwce2I="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "so:libc.musl-x86_64.so.1"
        },
        {
          "name": "syft:metadata:size",
          "value": "32431"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "4864aee1-e4be-444c-80ac-e5b640d775c6",
      "name": "ssl_client",
      "version": "1.37.0-r12",
      "description": "External ssl_client for busybox wget",
      "licenses": [
        {
          "license": {
            "id": "GPL-2.0-only"
          }
        }
      ],
      "cpe": "cpe:2.3:a:ssl-client:ssl-client:1.37.0-r12:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/ssl_client@1.37.0-r12?arch=x86_64&distro=alpine-3.21.3&upstream=busybox",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://busybox.net/"
        }
      ],
      "properties": [
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ssl-client:ssl_client:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ssl_client:ssl-client:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ssl_client:ssl_client:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ssl:ssl-client:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:cpe23",
          "value": "cpe:2.3:a:ssl:ssl_client:1.37.0-r12:*:*:*:*:*:*:*"
        },
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "9c49608930ef6a9936750e9e39edec56b3db9cd5"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "14384"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "busybox"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1ab+2JY7LCiHjsOoS5tRUQZKrN2Y="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "so:libc.musl-x86_64.so.1 so:libcrypto.so.3 so:libssl.so.3"
        },
        {
          "name": "syft:metadata:size",
          "value": "4635"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "54fb5927-0ac8-4be9-98c5-7c55cd3426db",
      "name": "tzdata",
      "version": "2025b-r0",
      "description": "Timezone data",
      "cpe": "cpe:2.3:a:tzdata:tzdata:2025b-r0:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/tzdata@2025b-r0?arch=x86_64&distro=alpine-3.21.3&upstream=tzdata",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://www.iana.org/time-zones"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "c4a545b4457088daf2edfe933fecbaa8eeb774a4"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "446420"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "tzdata"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q1xP2RKHJtYUezJv2vR6ZOcnSbNIg="
        },
        {
          "name": "syft:metadata:size",
          "value": "187021"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    },
    {
      "type": "library",
      "bom-ref": "38a2eaee-75c9-438c-b582-8a1484a9de4a",
      "name": "zlib",
      "version": "1.3.1-r2",
      "description": "A compression/decompression Library",
      "licenses": [
        {
          "license": {
            "id": "Zlib"
          }
        }
      ],
      "cpe": "cpe:2.3:a:zlib:zlib:1.3.1-r2:*:*:*:*:*:*:*",
      "purl": "pkg:alpine/zlib@1.3.1-r2?arch=x86_64&distro=alpine-3.21.3&upstream=zlib",
      "externalReferences": [
        {
          "type": "distribution",
          "url": "https://zlib.net/"
        }
      ],
      "properties": [
        {
          "name": "syft:location:0:layerID",
          "value": "sha256:78d61e09cdc69ad4f8f07ce4aa09e5ae3ef21f98e8058b0df241875af52d29ac"
        },
        {
          "name": "syft:location:0:path",
          "value": "/lib/apk/db/installed"
        },
        {
          "name": "syft:metadata:gitCommitOfApkPort",
          "value": "4c2722e7ecc1c5e3ba882429044a101497121223"
        },
        {
          "name": "syft:metadata:installedSize",
          "value": "104280"
        },
        {
          "name": "syft:metadata:originPackage",
          "value": "zlib"
        },
        {
          "name": "syft:metadata:pullChecksum",
          "value": "Q18LkPdjZ6xRtKPnBDLtAObcpqdDI="
        },
        {
          "name": "syft:metadata:pullDependencies",
          "value": "so:libc.musl-x86_64.so.1"
        },
        {
          "name": "syft:metadata:size",
          "value": "53979"
        },
        {
          "name": "syft:package:foundBy",
          "value": "apkdb-cataloger"
        },
        {
          "name": "syft:package:metadataType",
          "value": "ApkMetadata"
        },
        {
          "name": "syft:package:type",
          "value": "apk"
        }
      ]
    }
  ],
  "dependencies": [
    {
      "ref": "82fb3def-ad94-4068-9622-5175cd139c18",
      "dependsOn": []
    },
    {
      "ref": "14103d72-9ddc-41a0-8a6d-4b664e49cdc2",
      "dependsOn": []
    },
    {
      "ref": "9f3b0b0a-9d7a-475c-b11b-aaa97f3151c6",
      "dependsOn": []
    },
    {
      "ref": "09b26d41-9d25-434f-a17a-1f01894f2402",
      "dependsOn": []
    },
    {
      "ref": "6d5b5b22-7ff0-4e51-8ddf-e25efbff2d7c",
      "dependsOn": []
    },
    {
      "ref": "a70c7294-8172-47f5-a67f-17eca32eb105",
      "dependsOn": []
    },
    {
      "ref": "f5c083d7-f502-4493-9b68-8c9422b9d4a9",
      "dependsOn": []
    },
    {
      "ref": "4ebd4c91-9a85-41a5-b1f9-474c30c6068e",
      "dependsOn": []
    },
    {
      "ref": "5291b2e0-8433-4882-8781-53b776b1525c",
      "dependsOn": []
    },
    {
      "ref": "18ed07b2-aa7b-467c-a5c5-e8f45facb4f9",
      "dependsOn": []
    },
    {
      "ref": "30a6d501-e89d-4b99-8039-fe2ea6fb8bf1",
      "dependsOn": []
    },
    {
      "ref": "d1d690ea-2c38-474d-b632-4336cc308ffd",
      "dependsOn": []
    },
    {
      "ref": "2c7e32b3-cc93-445a-8c12-48f01302a01f",
      "dependsOn": []
    },
    {
      "ref": "809a5744-703b-4eda-ad24-37c3c6bf7e50",
      "dependsOn": []
    },
    {
      "ref": "1e89e779-1065-4c46-ba30-9fdf5c505ee1",
      "dependsOn": []
    },
    {
      "ref": "4a9feefb-00ad-408a-bd55-ba97fdad6148",
      "dependsOn": []
    },
    {
      "ref": "6b777168-b6df-42d9-9ce2-efacfeff58b7",
      "dependsOn": []
    },
    {
      "ref": "dcf6054f-cc89-41c7-95c2-1b30cbb82a84",
      "dependsOn": []
    },
    {
      "ref": "5f642942-66b4-441a-af1b-e7da5596d290",
      "dependsOn": []
    },
    {
      "ref": "8f8adf04-0201-451d-89db-f2113d0b603d",
      "dependsOn": []
    },
    {
      "ref": "69ebec11-7f49-4f39-941b-5514a6d063f5",
      "dependsOn": []
    },
    {
      "ref": "a36f3563-a12e-461b-b1de-b65e39ebfe02",
      "dependsOn": []
    },
    {
      "ref": "5fac14f6-c49c-4485-bdd8-4c6b1b7e52cc",
      "dependsOn": []
    },
    {
      "ref": "1c28cfc1-4f04-4be3-91bc-6e2b336cd7e8",
      "dependsOn": []
    },
    {
      "ref": "4864aee1-e4be-444c-80ac-e5b640d775c6",
      "dependsOn": []
    },
    {
      "ref": "54fb5927-0ac8-4be9-98c5-7c55cd3426db",
      "dependsOn": []
    },
    {
      "ref": "38a2eaee-75c9-438c-b582-8a1484a9de4a",
      "dependsOn": []
    }
  ]
}